IESNA:LM-63-2002
[TEST]P1390417
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19508.2
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
72.0 96.0 102.0 108.0 114.0 126.0 138.0 150.0 162.0 180.0 204.0 240.0 306.0 378.0 384.0 378.0 384.0 426.0 588.1 966.1 1314.1 1524.2 1548.2 1476.2 
1446.2 1050.1 852.1 732.1 666.1 600.1 534.1 450.0 288.0 132.0 54.0 6.0 0.0 0.0 
72.0 96.0 102.0 114.0 120.0 138.0 150.0 174.0 192.0 228.0 312.0 474.1 714.1 852.1 954.1 1092.1 1314.1 1794.2 2940.3 4866.5 7098.8 7608.8 
6834.8 5736.6 5430.6 4362.5 3180.4 2256.3 1554.2 1104.1 786.1 594.1 282.0 150.0 54.0 6.0 0.0 0.0 
72.0 96.0 102.0 114.0 132.0 150.0 174.0 228.0 348.0 762.1 1446.2 2298.3 3066.3 3918.4 4758.5 5664.6 6756.7 8977.0 14101.6 20246.2 
23660.6 24164.7 23240.6 22310.5 22004.4 21284.4 19934.2 17059.9 11983.3 6786.8 3270.4 1254.1 390.0 198.0 66.0 6.0 0.0 0.0 
72.0 90.0 96.0 114.0 138.0 162.0 210.0 318.0 780.1 2166.2 3810.4 5406.6 7098.8 8316.9 9661.1 10951.2 13381.5 18878.1 25952.9 
32451.6 34569.8 35187.9 35337.9 36106.0 36352.0 36586.1 33669.7 26588.9 20090.2 13963.5 9517.1 2766.3 774.1 222.0 48.0 6.0 0.0 
0.0 
72.0 84.0 96.0 114.0 138.0 168.0 228.0 444.0 1350.1 3510.4 6096.7 8154.9 9787.1 11383.3 13333.5 15493.7 19406.2 27393.0 38554.3 
44212.9 46103.1 46475.2 47981.3 49595.5 49697.5 47933.3 41728.6 33567.7 25976.9 21146.3 13867.5 4296.5 1416.2 300.0 60.0 6.0 0.0 
0.0 
72.0 78.0 90.0 108.0 138.0 168.0 246.0 480.1 1758.2 4446.5 7302.8 9175.0 10795.2 12775.4 14971.7 17678.0 22634.5 32001.6 43630.8 
49199.5 51605.7 52949.9 55434.2 56652.3 56508.3 53609.9 46115.1 36724.1 30861.4 25178.8 15313.7 6006.7 1914.2 294.0 60.0 0.0 
0.0 0.0 
72.0 72.0 84.0 102.0 132.0 162.0 222.0 444.0 1518.2 3792.4 6192.7 8196.9 9679.1 11119.2 12991.4 15229.7 18950.1 26637.0 37576.2 
43510.8 45089.0 45431.0 46661.2 47909.3 48041.3 45959.1 39826.4 32349.6 25550.8 20564.3 13639.5 4470.5 1932.2 402.0 54.0 0.0 0.0 
0.0 
72.0 72.0 84.0 102.0 126.0 156.0 198.0 324.0 900.1 2214.2 3978.4 5628.6 7140.8 8214.9 9307.0 10549.2 12523.4 17756.0 25646.8 
31869.5 33909.8 34335.8 34491.8 35067.9 35337.9 35367.9 32133.6 25880.9 19358.1 14083.6 9535.1 3066.3 1176.1 294.0 42.0 0.0 0.0 
0.0 
72.0 72.0 84.0 96.0 114.0 138.0 162.0 210.0 342.0 846.1 1584.2 2454.3 3240.4 3948.4 4752.5 5610.6 6582.7 8863.0 13741.5 20474.3 
23738.6 24140.7 23036.6 22022.4 21704.4 20666.3 19100.1 15553.7 11221.2 6762.8 3462.4 1404.2 468.1 222.0 66.0 0.0 0.0 0.0 
72.0 66.0 78.0 90.0 102.0 114.0 138.0 150.0 174.0 222.0 324.0 522.1 738.1 858.1 972.1 1152.1 1416.2 1836.2 2814.3 5106.6 7494.8 7956.9 
6882.8 5640.6 5406.6 4092.5 2970.3 1974.2 1326.1 1008.1 816.1 648.1 348.0 162.0 48.0 0.0 0.0 0.0 
72.0 66.0 72.0 84.0 96.0 108.0 120.0 132.0 144.0 162.0 186.0 228.0 306.0 378.0 378.0 372.0 390.0 426.0 534.1 966.1 1512.2 1644.2 1482.2 1296.1 
1254.1 942.1 768.1 678.1 630.1 606.1 564.1 504.1 366.0 144.0 42.0 0.0 0.0 0.0 
72.0 66.0 72.0 78.0 90.0 102.0 108.0 120.0 120.0 132.0 144.0 162.0 174.0 210.0 222.0 216.0 192.0 186.0 192.0 198.0 204.0 228.0 264.0 294.0 294.0 342.0 
378.0 402.0 420.0 414.0 408.0 360.0 306.0 174.0 42.0 0.0 0.0 0.0 
72.0 60.0 66.0 72.0 78.0 84.0 90.0 90.0 90.0 96.0 96.0 102.0 108.0 108.0 108.0 114.0 114.0 120.0 114.0 108.0 108.0 108.0 108.0 108.0 114.0 132.0 
150.0 156.0 162.0 174.0 204.0 234.0 228.0 180.0 66.0 0.0 0.0 0.0 
72.0 60.0 60.0 66.0 66.0 66.0 72.0 72.0 72.0 72.0 72.0 78.0 72.0 72.0 72.0 72.0 72.0 72.0 78.0 78.0 84.0 84.0 84.0 90.0 90.0 102.0 
120.0 132.0 138.0 138.0 126.0 108.0 102.0 84.0 48.0 0.0 0.0 0.0 
72.0 54.0 54.0 54.0 54.0 60.0 54.0 54.0 54.0 54.0 54.0 54.0 54.0 54.0 48.0 48.0 48.0 48.0 48.0 42.0 48.0 54.0 66.0 72.0 72.0 78.0 72.0 60.0 54.0 42.0 36.0 30.0 18.0 6.0 0.0 
0.0 0.0 0.0 
72.0 54.0 48.0 48.0 48.0 48.0 48.0 42.0 42.0 42.0 36.0 36.0 30.0 30.0 24.0 24.0 18.0 24.0 30.0 36.0 30.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 54.0 48.0 48.0 42.0 42.0 42.0 36.0 36.0 30.0 24.0 18.0 12.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 48.0 42.0 42.0 36.0 36.0 36.0 30.0 30.0 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 48.0 42.0 36.0 30.0 30.0 24.0 24.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 48.0 36.0 30.0 24.0 24.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 42.0 36.0 30.0 24.0 24.0 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 42.0 36.0 30.0 24.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 42.0 36.0 24.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 42.0 30.0 24.0 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 42.0 30.0 24.0 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 42.0 30.0 24.0 18.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 48.0 36.0 30.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 54.0 42.0 36.0 30.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 66.0 54.0 48.0 42.0 36.0 30.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.0 78.0 72.0 66.0 60.0 54.0 48.0 42.0 36.0 24.0 18.0 12.0 12.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
72.0 84.0 78.0 72.0 66.0 60.0 60.0 54.0 42.0 36.0 24.0 24.0 18.0 18.0 12.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 0.0 
0.0 0.0 
72.0 90.0 84.0 78.0 72.0 72.0 66.0 60.0 54.0 42.0 36.0 30.0 24.0 24.0 18.0 18.0 18.0 12.0 12.0 12.0 12.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 12.0 12.0 
6.0 6.0 0.0 
72.0 96.0 90.0 84.0 84.0 78.0 78.0 78.0 66.0 60.0 48.0 42.0 42.0 36.0 30.0 30.0 24.0 24.0 24.0 24.0 24.0 18.0 18.0 18.0 12.0 12.0 12.0 12.0 12.0 12.0 12.0 18.0 18.0 18.0 
18.0 18.0 18.0 0.0 
72.0 96.0 90.0 90.0 90.0 84.0 84.0 84.0 78.0 72.0 66.0 54.0 48.0 48.0 42.0 42.0 36.0 36.0 36.0 36.0 30.0 24.0 24.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 
18.0 18.0 18.0 0.0 
72.0 90.0 84.0 84.0 84.0 84.0 84.0 84.0 84.0 72.0 66.0 60.0 60.0 54.0 54.0 48.0 48.0 48.0 48.0 42.0 42.0 36.0 30.0 24.0 24.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 18.0 
18.0 18.0 18.0 18.0 0.0 
72.0 90.0 84.0 84.0 78.0 78.0 78.0 72.0 72.0 72.0 66.0 66.0 66.0 60.0 60.0 60.0 60.0 60.0 66.0 72.0 66.0 54.0 48.0 42.0 42.0 36.0 36.0 30.0 30.0 
36.0 30.0 24.0 18.0 18.0 12.0 12.0 12.0 0.0 
72.0 84.0 84.0 78.0 78.0 78.0 78.0 78.0 72.0 72.0 72.0 72.0 72.0 72.0 72.0 78.0 78.0 78.0 78.0 78.0 78.0 84.0 96.0 108.0 114.0 114.0 
102.0 90.0 84.0 72.0 66.0 60.0 54.0 36.0 24.0 12.0 6.0 0.0 
72.0 90.0 84.0 84.0 84.0 84.0 90.0 84.0 84.0 84.0 90.0 90.0 90.0 90.0 90.0 96.0 96.0 102.0 102.0 108.0 108.0 114.0 114.0 120.0 120.0 132.0 
150.0 162.0 162.0 156.0 150.0 138.0 132.0 114.0 72.0 12.0 6.0 0.0 
72.0 90.0 96.0 96.0 96.0 102.0 102.0 108.0 108.0 108.0 114.0 120.0 120.0 120.0 126.0 132.0 138.0 144.0 138.0 132.0 126.0 132.0 132.0 138.0 144.0 168.0 
186.0 192.0 204.0 216.0 246.0 276.0 264.0 216.0 78.0 12.0 0.0 0.0 
72.0 96.0 102.0 102.0 108.0 120.0 126.0 132.0 138.0 150.0 162.0 174.0 192.0 222.0 240.0 228.0 216.0 210.0 210.0 222.0 228.0 252.0 318.0 336.0 342.0 378.0 
402.0 414.0 420.0 402.0 384.0 348.0 288.0 156.0 60.0 6.0 0.0 0.0 
72.0 96.0 102.0 108.0 114.0 126.0 138.0 150.0 162.0 180.0 204.0 240.0 306.0 378.0 384.0 378.0 384.0 426.0 588.1 966.1 1314.1 1524.2 1548.2 1476.2 
1446.2 1050.1 852.1 732.1 666.1 600.1 534.1 450.0 288.0 132.0 54.0 6.0 0.0 0.0 
